IESNA:LM-63-2002
[TEST]P1378421
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB6C-730-U-T4FT
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 6SQUARE 300W 70CRI 3000K FIXTURE w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC
[LAMP] (156) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.50A 300.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_THDi]6.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]41041.5
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 300.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 32 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
6028.8 5774.1 5453.3 5038.2 4698.5 4453.2 4406.1 4566.5 5000.5 5604.3 6472.3 7349.7 8330.9 9340.5 10067.0 10727.4 11057.6 11302.9 
11586.0 11878.4 12246.4 12340.7 12170.9 12557.7 13378.6 15218.4 17709.2 19935.8 20794.3 18643.2 12888.0 5057.1 1698.3 613.3 
207.6 18.9 0.0 
6028.8 5764.7 5462.8 5057.1 4670.2 4453.2 4424.9 4547.6 4962.7 5623.2 6387.4 7302.5 8330.9 9283.9 10085.8 10746.3 11010.4 11302.9 
11463.3 11906.7 12284.1 12359.6 12312.4 12614.4 13340.8 15029.7 17652.5 20011.2 20945.3 18916.8 13171.0 5793.0 1924.7 688.7 
226.4 18.9 0.0 
6028.8 5811.8 5453.3 5094.8 4755.1 4500.4 4443.8 4528.7 4934.4 5509.9 6274.2 7123.3 8038.5 9000.8 9821.6 10585.9 10963.3 11227.4 
11463.3 11831.3 12284.1 12642.7 12821.9 13086.1 13756.0 15180.6 17558.2 19954.6 21945.4 20718.9 15907.1 7585.6 2821.0 1207.7 
283.0 18.9 0.0 
6028.8 5793.0 5547.7 5198.6 4868.4 4604.2 4481.5 4547.6 4792.9 5274.1 5991.1 6727.0 7595.0 8349.8 9246.1 10019.8 10755.7 11321.8 
11548.2 11935.0 12510.6 12897.4 13312.5 13642.7 14378.7 15746.7 18152.6 21539.7 24964.5 26672.2 22370.0 12482.3 4925.0 1858.7 
575.5 28.3 0.0 
6028.8 5830.7 5547.7 5264.6 4962.7 4708.0 4575.9 4585.3 4764.6 5160.8 5755.2 6462.9 7245.9 8000.7 8746.1 9576.3 10501.0 11321.8 
11784.1 12265.3 12878.5 13435.2 14086.2 14718.3 15624.1 17143.1 20067.9 24757.0 29304.5 31578.3 24568.3 15058.0 6679.9 3047.4 
745.4 28.3 0.0 
6028.8 5811.8 5557.1 5311.8 5009.9 4783.5 4613.6 4604.2 4783.5 5151.4 5670.3 6340.2 7019.5 7774.3 8529.1 9359.3 10331.1 11208.6 11859.6 
12595.5 13265.4 13963.5 14718.3 15529.7 16671.3 18567.7 21284.9 25870.3 30597.1 30814.1 23313.4 14774.9 7057.2 3066.3 802.0 28.3 
0.0 
6028.8 5811.8 5632.6 5453.3 5245.8 5047.6 4868.4 4792.9 4858.9 5057.1 5472.2 5981.7 6594.9 7208.2 8019.6 8783.8 9736.7 10746.3 11897.3 
13086.1 14473.0 15859.9 17180.8 18482.8 19888.6 21332.1 23134.2 25049.4 25917.4 21728.4 13340.8 6321.3 2302.1 745.4 207.6 28.3 0.0 
6028.8 5868.5 5783.5 5613.7 5500.5 5359.0 5255.2 5170.3 5142.0 5245.8 5462.8 5802.4 6255.3 6859.1 7623.3 8510.2 9378.2 10425.5 11595.4 
12812.5 14190.0 15454.2 16671.3 17756.3 18680.9 19435.7 19275.3 18114.8 15161.8 10463.2 4509.8 1556.7 792.5 424.6 160.4 37.7 0.0 
6028.8 5915.6 5896.8 5802.4 5755.2 5698.6 5632.6 5594.8 5604.3 5660.9 5783.5 5962.8 6264.7 6745.9 7368.6 8123.4 9038.6 10085.8 11284.0 
12472.8 13623.9 14850.4 15746.7 16369.4 16888.3 16567.5 14963.6 12397.4 8585.7 4528.7 2339.8 1302.0 754.8 462.3 188.7 37.7 0.0 
6028.8 5981.7 5972.2 5943.9 5991.1 5991.1 6076.0 6085.5 6217.5 6321.3 6510.0 6736.5 7038.4 7462.9 8057.3 8906.5 9821.6 11095.3 12359.6 
13859.7 15558.0 17105.3 18284.7 19256.5 19416.9 17831.8 15048.5 10736.8 5802.4 3056.9 1783.2 1085.0 660.4 396.3 169.8 28.3 0.0 
6028.8 6028.8 6019.4 6113.8 6132.6 6255.3 6340.2 6387.4 6585.5 6755.3 7000.6 7283.7 7689.4 8246.0 8953.6 9802.8 10727.4 11708.6 
12774.7 13982.4 15312.7 16473.2 17388.4 17756.3 17029.8 14576.8 11718.0 7538.4 3707.9 2066.2 1273.7 830.3 518.9 273.6 122.7 28.3 0.0 
6028.8 6038.3 6094.9 6170.4 6274.2 6349.6 6396.8 6519.5 6661.0 6802.5 7010.1 7236.5 7557.3 8029.0 8566.8 9132.9 9868.8 10614.2 11444.4 
12293.6 13246.5 14095.6 14671.1 14708.9 13803.1 11774.7 9368.8 6293.0 3000.3 1670.0 1066.1 660.4 424.6 226.4 84.9 18.9 0.0 
6028.8 6066.6 6142.1 6236.4 6330.8 6406.2 6491.2 6566.6 6623.2 6736.5 6849.7 7038.4 7236.5 7510.1 7849.8 8161.1 8510.2 8915.9 9331.0 
9765.0 10189.6 10340.6 10085.8 9340.5 8113.9 6491.2 4962.7 3424.8 1990.7 1273.7 905.7 622.7 415.1 235.9 84.9 18.9 0.0 
6028.8 6085.5 6179.8 6264.7 6359.1 6406.2 6425.1 6406.2 6349.6 6293.0 6274.2 6283.6 6236.4 6198.7 6057.2 5906.2 5679.8 5415.6 5142.0 
4764.6 4255.1 3717.3 3255.0 2811.6 2453.1 2113.4 1877.5 1622.8 1396.4 1207.7 962.4 735.9 528.3 320.8 122.7 18.9 0.0 
6028.8 6123.2 6236.4 6321.3 6377.9 6340.2 6321.3 6227.0 6123.2 6038.3 5906.2 5708.1 5481.6 5302.4 5160.8 5000.5 4783.5 4481.5 4123.0 
3802.2 3396.5 3075.8 2792.7 2556.8 2349.3 2122.8 1924.7 1717.1 1509.6 1292.6 1066.1 830.3 537.8 339.7 151.0 28.3 0.0 
6028.8 6170.4 6274.2 6330.8 6321.3 6274.2 6189.2 6085.5 5962.8 5783.5 5576.0 5368.4 5189.1 5094.8 5000.5 4849.5 4641.9 4368.3 4066.4 
3773.9 3528.6 3339.9 3198.4 2972.0 2726.7 2490.8 2188.9 1896.4 1622.8 1358.6 1103.9 858.6 585.0 330.2 160.4 28.3 0.0 
6028.8 6179.8 6321.3 6302.5 6274.2 6198.7 6085.5 5943.9 5774.1 5651.5 5481.6 5340.1 5236.3 5094.8 4962.7 4755.1 4491.0 4274.0 4047.5 
3896.6 3811.7 3821.1 3755.1 3566.4 3321.1 2990.8 2670.1 2339.8 1981.3 1660.5 1311.4 1075.6 820.8 500.0 254.7 56.6 0.0 
6028.8 6217.5 6311.9 6264.7 6198.7 6132.6 5981.7 5830.7 5679.8 5566.5 5491.1 5406.2 5274.1 5057.1 4811.8 4538.1 4245.7 4000.4 3811.7 
3717.3 3745.6 3773.9 3736.2 3623.0 3415.4 3170.1 2943.7 2717.2 2387.0 2019.1 1745.4 1434.1 1141.6 783.1 415.1 75.5 0.0 
6028.8 6227.0 6283.6 6255.3 6151.5 6038.3 5896.8 5764.7 5660.9 5623.2 5566.5 5434.5 5264.6 4943.8 4623.1 4245.7 3924.9 3689.0 3566.4 
3509.8 3519.2 3462.6 3377.7 3207.8 2972.0 2773.8 2575.7 2368.1 2075.7 1877.5 1679.4 1424.7 1094.4 773.7 424.6 84.9 0.0 
6028.8 6208.1 6283.6 6160.9 6113.8 6010.0 5859.0 5717.5 5642.0 5632.6 5585.4 5462.8 5142.0 4821.2 4396.6 4019.2 3698.4 3472.0 3377.7 
3349.4 3245.6 3104.1 2962.5 2745.5 2547.4 2349.3 2151.1 1905.8 1707.7 1528.4 1377.5 1151.0 868.0 641.6 349.1 94.3 0.0 
6028.8 6227.0 6236.4 6160.9 6076.0 5962.8 5849.6 5708.1 5698.6 5670.3 5585.4 5434.5 5113.7 4708.0 4264.5 3887.1 3594.7 3406.0 3283.3 
3198.4 3009.7 2821.0 2660.6 2490.8 2273.8 2085.1 1896.4 1698.3 1537.9 1462.4 1415.2 1132.2 792.5 556.7 264.2 47.2 0.0 
6028.8 6208.1 6311.9 6179.8 6085.5 5962.8 5887.3 5783.5 5698.6 5708.1 5604.3 5443.9 5132.5 4745.7 4274.0 3868.3 3651.3 3443.7 3273.9 
3189.0 2972.0 2783.3 2622.9 2462.5 2254.9 2056.8 1858.7 1670.0 1528.4 1453.0 1415.2 1000.1 745.4 528.3 273.6 28.3 0.0 
